S H C SCREW
417411
Tools417411 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Head style | SOCKET CAP | Socket cap |
| Material | CARBON STEEL | Carbon steel |
| Thread length IN | | 0.630 |
| Thread size | M5X.8 | M5X.8 |
| Thread type | METRIC | Metric |