Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.780 | |
| A dimension MM | 96.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.839-16-8 | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.120 | |
| Drop dimension MM | 28.50 | |
| End connection hex size IN | 1.181 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.480 | |
| Hose cut off factor MM | 63.000 | |
| Inside diameter IN | 0.360 | |
| Inside diameter MM | 9.100 | |
| Product height in | 1.120 | |
| Product height mm | 28.500 | |
| Product length in | 3.780 | |
| Product length mm | 96.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.807 | |
| Product width mm | 20.500 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M24X1.5 | M24x1.5 |
