Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.260 | |
| A dimension MM | 133.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.960 | |
| Backup hex size MM | 49.784 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.839-30-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 42 | |
| End connection hex size IN | 1.968 | |
| End connection hex size MM | 50.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.660 | |
| Hose cut off factor MM | 93.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.100 | |
| Product height in | 3.430 | |
| Product height mm | 87.122 | |
| Product length in | 6.400 | |
| Product length mm | 162.560 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread size 1 | M42X2 | M42x2 |
