Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.580 | |
| A dimension MM | 116.332 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 41.840-25-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.930 | |
| Drop dimension MM | 74.44 | |
| End connection hex size IN | 1.820 | |
| End connection hex size MM | 46.000 | |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.990 | |
| Hose cut off factor MM | 75.946 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 4.580 | |
| Product length mm | 116.332 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |
| Thread size 1 | M36X2 | M36x2 |
![Hose Fittings 41-840-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213767%2FID432878041926-0101_preview.jpg&w=1920&q=75)