421966-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
421966-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 162.3 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 308.98355712 l/min | |
| Frame size | 45VQ | |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT | |
| Geometric displacement | 162.3 cm³/rev | |
| Identification | None | |
| Model Code | 45VQ50A 1D20 | |
| Paint | None | |
| Product Height | 6.94 in | |
| Product Length/Depth | 10.98 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 638.566 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Ring size | 50 | |
| Seal material | None | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 175 bar |