422036
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
422036
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance |
| Body material | Ductile Iron |
| Compensation | Pressure and Temperature |
| Design code | 50 |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance |
| Flow rate | 24.58 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | 1/4 In. |
| Leakage | Standard |
| Lock | Tamper-Resistant |
| Model Code | FG-02-1500-L-50 |
| Pressure Rating | 250 bar |
| Product Height | 3.41 in |
| Product Length/Depth | 4 in |
| Product Type | Flow Control Valves |
| Product Volume | 51.15 in³ |
| Product Weight | 8.5 lb |
| Product Width | 3.75 in |
| Seal material | Nitrile |
| Size | 2 |
| Special features | None |
| Sub-brand | None |
| Trade Name | F(C)G-02 50 Design |
| Trim Adjustment | No |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |