422192
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
422192
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Product Height | .89 in |
| Product Length/Depth | 2.62 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 2.075 in³ |
| Product Width | .89 in |
| Sub-brand | None |
| Trade Name | None |