426047-R
VTM42 50 45 10 N0 R1 14
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Single |
Design code | 14 |
Displacement | 12.9 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Flow rate | 15.255936 l/min |
Frame size | VTM |
Model Code | VTM42 50 45 10 N0 R1 14 |
Paint | None |
Product Height | 4.585 in |
Product Length/Depth | 7.17 in |
Product Type | Vane Pumps |
Product Volume | 168.317 in³ |
Product Weight | 11 lb |
Product Width | 5.12 in |
Product material | Cast Iron |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 140 bar |