Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
427171
BOLTTORX HEAD 800/BOX)SUB 02-147738
427171
Where to buy
Export PDF
Tools
Add to comparison
427171
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.630
Product height mm
16.002
Product length in
1.870
Product length mm
47.498
Product width in
0.630
Product width mm
16.002