Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
429325
PIN 2500 PER BOX
429325
Tools
Add to comparison
Add to comparison
429325
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.370
Product height mm
9.398
Product length in
0.760
Product length mm
19.304
Product width in
0.370
Product width mm
9.398