Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 4.580 |
| Item type | Gasket |
| Product color finish | Black |
| Product height in | 5.300 |
| Product height mm | 134.620 |
| Product length in | 0.033 |
| Product length mm | 0.838 |
| Product material | Butadiene acrylonitrile |
| Product width in | 5.080 |
| Product width mm | 129.032 |
| Thickness IN | 0.0300 |