HANDLE ASSY LH JB5N1048
42990275801
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.960 |
| Product height mm | | 379.984 |
| Product length in | | 4.250 |
| Product length mm | | 107.950 |
| Product width in | | 4.250 |
| Product width mm | | 107.950 |