Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
42990291301
HANDLE ASSY(LH) 3ButtonDark
42990291301
Where to buy
Export PDF
Tools
Add to comparison
42990291301
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.960
Product height mm
379.984
Product length in
4.250
Product length mm
107.950
Product width in
4.250
Product width mm
107.950