HANDLE ASSY LH JB5L9011
42990308901
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 8.100 |
| Product length mm | | 205.740 |
| Product width in | | 2.660 |
| Product width mm | | 67.564 |