Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Boots option | 1 | Standard for C D E grip |
| Grip type and angle and bar | 0C | D type multiple function grip 19degree bar length 57[2.244] |
| Special marks on the grip | 1 | DAEDONG SSL(LH) SYMBOL CODE FOR 12044285 |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | D30 | D grip front three buttons |