Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CONSTRUCTION | Construction |
| Catalog Item | 42QE49403M4 | |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | SAE 100R17SAE J1942/1-HYDRAULIC ONLY | SAE 100R17SAE J1942/1-Hydraulic only |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | H145 SERIES | H145 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 08U-668 | |
| Legacy fitting part number 2 | 08U-668 | |
| Overall length IN | 51.2 | |
| Overall length MM | 1300 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |