43006U-404
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA4FS6
43006U-404
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Construction style | Crimp | |
| Drop dimension | 1.158 | |
| End gender 1 | Female | |
| End Size 1 | 7/16 IN | |
| End type 1 | SAE 45 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .5625 in | |
| Hex Size 2 | .6875 in | |
| Hose cut-off factor | 1.19 in | |
| Inside diameter | .19 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.164 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.158 in | |
| Product Length/Depth | 2.15 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.883 in³ | |
| Product Weight | .164 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| UNSPSC | 27121707 | |
| UPC | 639789298737 |