43012Z-H62
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S12FLE12
43012Z-H62
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 67.5 Degree |
| Compatible hose ID | .75 in |
| Compatible hoses | H039, H11524, H145, H245, H425, H350, H430, H430R, H181224, H11624, H600224 & -32, H6009, H177624, H9622, H6008 |
| Construction style | Crimp |
| Drop dimension | 1.7 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 3.64 in |
| Hose dash size | -12 |
| Inside diameter | .56 in |
| Item type | Fitting Assembly |
| Packaged Weight | .65 lb |
| Product material | Carbon Steel |
| Product Weight | .65 lb |
| Thread sealant | No |