Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.668 | |
| A dimension MM | 67.760 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43020U-C00 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.985 | |
| Inside diameter MM | 50.419 | |
| Product height in | 2.375 | |
| Product height mm | 60.325 | |
| Product length in | 2.668 | |
| Product length mm | 67.767 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.375 | |
| Product width mm | 60.325 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |