43024U-124
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24MP24
43024U-124
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hex Size 2 | 2 in | |
| Hose cut-off factor | 2.38 in | |
| Hose dash size | -24 | |
| Inside diameter | 2.38 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.6259 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.674 in | |
| Product Length/Depth | 4.87 in | |
| Product material | Carbon Steel | |
| Product Volume | 34.822 in³ | |
| Product Weight | .6259 lb | |
| Product Width | 2.674 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 | |
| UNSPSC | 27121707 | |
| UPC | 757522759465 |