43032U-H66
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 4S32FLE32
43032U-H66
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 67.5 Degree |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment |
| Compatible hose ID | 2 in |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 |
| Construction style | Crimp |
| Drop dimension | 3.4 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 5.56 in |
| Hose dash size | -32 |
| Inside diameter | 1.56 in |
| Item type | Fitting Assembly |
| Packaged Height | 7 in |
| Packaged Length | 14 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 7 lb |
| Packaged Width | 9 in |
| Product Height | 3.4 in |
| Product Length/Depth | 8.39 in |
| Product material | Carbon Steel |
| Product Volume | 92.71 in³ |
| Product Weight | 6 lb |
| Product Width | 3.25 in |
| Thread sealant | No |
| UNSPSC | 27121707 |
| UPC | 757522767231 |