Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.260 | |
| A dimension MM | 82.804 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.500 | |
| Backup hex size MM | 63.500 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 431-92000 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE JIS STRAIGHT | Female JIS straight |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.590 | |
| Hose cut off factor MM | 40.386 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.620 | |
| Inside diameter MM | 41.140 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.260 | |
| Product length mm | 82.804 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | U SERIES | U Series |
| Thread sealant | NO | No |