Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 70 | 70 |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.2340 | |
| Outside diameter MM | 56.7500 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Thickness IN | 0.139 | |
| Thickness MM | 3.53 |