431822-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
431822-4
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Double |
| Design code | 20 |
| Displacement (front) | 97.7 cm³/rev |
| Displacement (rear) | 39.5 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 215.1086976 l/min |
| Frame size | 35VQ-25VQ |
| Frame size (front) | 35VQ |
| Frame size (rear) | 25VQ |
| Model Code | 3525VQ30A12 1DD20 |
| Product Height | 6.405 in |
| Product Length/Depth | 14.45 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 775.588 in³ |
| Product Weight | 76 lb |
| Product Width | 8.38 in |
| Rear Outlet Port Position (Cover End View) | 135° CW From Inlet Port |
| Ring size | 30 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |