432050-IN154
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
432050-IN154
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Design code | 31 | |
| Displacement | 33 cm³/rev | |
| End Cover Material | Ductile Iron | |
| Feature | Multiple control optionsVariable displacementCompact design | |
| Fluid compatibility | None | |
| Identification | None | |
| Input Speed - Maximum | 1800 RPM | |
| Input Speed - Minimum | 0 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 1600 RPM | |
| Input Speed At 1.0 Bar Absolute | 2000 RPM | |
| Maximum Case Drain Temperature | 176 °F | |
| Maximum Case Pressure | 140 bar | |
| Maximum Recommended Oil Viscosity | 54 cSt | |
| Minimum Recommended Oil Viscosity | 13 cSt | |
| Model Code | PVB15-FRSY-31-CM-11 | |
| Noise | 51 dB | |
| Nominal Pressure Rating | 230 bar | |
| Paint | None | |
| Peak Pressure Rating | 280 bar | |
| Pressure Compensator Setting | 10 bar | |
| Product Height | 6.9 in | |
| Product Length/Depth | 10.49 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 657.219 in³ | |
| Product Weight | 33 lb | |
| Product Width | 9.08 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Sub-brand | None | |
| Trade Name | PVB Series | |
| Vsd ready | No |