2520VQ14A5-11xx20, 2520VQ14A5-11XX20
433748
Model code: 2520VQ14A5-11XX20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VQ series vane pumps, VQ series vane pumps
433748
Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |
| CAPACITY SHAFT END | 14 | 14 GPM |
| CAPACITY COVER PUMP | 5 | 5 GPM |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ14A5-11XX20 | |
| OUTLET POS FROM COV WRT INLET | ** | GENERIC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |