Danfoss logo
VQ series vane pumps-product-category

VQ series vane pumps

Featuring an industry-first intra-vane cartridge design for easy service, our long-lasting VQ series pumps provide maximum horsepower in small packages for medium-pressure mobile applications. With displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 210 bar [3,000 psi], these economical and efficient pumps are also highly reliable thanks to their excellent cold-start capability and resistance to seizure.

Features and benefits 

  • 10-vane systems 
  • Many available bearing and valve options 
  • Designed for medium- and high-pressure applications  
  • Industry-first intra-vane cartridge design  
  • Long operating life, outstanding volumetric efficiency, and excellent serviceability    

Applications 

  • Wheel loaders 
  • Lift trucks 
  • Refuse trucks 
  • Aerial booms 

Specifications 

  • Displacements from 18.0 cmto 45.9 cmfor single configuration and 40.2 cmto 193.4 cm3 [2.5 in3 to 11.80 in3] for double pumps, depending on configuration
  • Pressures (max.) up to 210 bar [3,000 psi] continuous  
  • Rated speeds up to 2,700 rpm

For more information, see Product Brochure.