MOTOR-FIX DISPL
4353078
Model code: MMF-035-D-B-N-C-A-F-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 fixed motors
Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMF | Fixed displacement motor |
BASE DISPLACEMENT | 035 | 35 cc/rev (2.1 cu in/rev) |
TYPE | D | 35cc & 44cc product type |
C: SEAL GROUP | B | Seal-shaft, for auxiliary drive |
D: Output Shaft | N | 1.0 inch diameter, tapered, 1.5inch/foot |
E: ENDCAP | C | Radial ports (opposed), with auxiliary thru drive |
F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
G: HOUSING CONFIGURATION | F | Standard housing with speed sensor (KPPG156) |
T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |