![Series 40 fixed motors-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F189956%2FID352023601133-0102.jpg&w=3840&q=75)
Series 40 fixed motors
Designed for medium-power applications with maximum loads of 345 bar [5,000 psi], series 40 fixed motors (M35 / M44) feature a parallel axial piston / slipper design and a fixed swashplate. They are typically used in systems that transfer and control hydraulic power, and series 40 transmissions (pump/motor systems) provide continuously variable speeds in both forward and reverse.
Features and benefits
- Two sizes of fixed displacement motors
- Efficient axial piston design
- Complete family of control systems
- Proven reliability and performance
- Compact, lightweight
- Worldwide sales and service
Applications
- Agriculture (e.g., harvesters, combines, windrowers)
- Construction (e.g., pavers, rollers, trenchers, specialty equipment)
- Material handling
- Forestry
- Turf care
- Mining equipment
- Specialty equipment
Specifications and drawings
Model | Displacement cm3 [in3] | Max. working pressure bar [psi] | Rated speed @ max. disp. rpm | Max. speed @ max. disp. rpm |
M35 MF | 35 [2.14] | 380 [5,511] | 3,600 | 4,500 |
M44 MF | 44 [2.65] | 345 [5,000] | 3,300 | 4,100 |
For more information, see Technical Information.
![](https://eu-images.contentstack.com/v3/assets/blt21266b72cdca9226/bltf75e5e4232c0880c/651b44d503c7572070a2aca6/Series40_Drawing.jpg)
Products shown: 0