Mobile piston motors
Designed for intelligent vehicle-management systems, our mobile piston motors help reduce fuel consumption while increasing operator comfort. These products are suitable for low-, medium-, and high-power applications including single- and dual-path propulsion drives and closed-loop auxiliary transmissions.

Variable displacement axial piston motors
With displacements from 25 cm3 to 250 cm3 [1.5 in3 to 15.3 in3], our axial piston motors are suitable for both open- and closed-circuit systems. Controls for fixed, two-position, and continuously variable displacement are available, as is the zero-degree option.

Fixed displacement axial piston motors
Our fixed-displacement motors for mobile equipment are engineered from existing, proven technology. They have been optimized for product life, package size, option variety, and installation effort.

Reverse displacement axial piston motors
Reversing the airflow in cooling and cleaning systems often involves complex valving and leak points, but with our reverse displacement motors (RDMs), you can avoid these problems while boosting machine effiency and reducing system costs and service downtime.

BMV integrated drive motor
The BMV integrated drive motor combines a high-speed variable two-speed motor with a two-stage planetary reduction gearbox to deliver maximum output torque up to 6,920 Nm [5,104 lb ft]. Covering displacements from 28 cm³ to 51 cm³ [1.71 in³ to 3.11 in³] and supporting machine capacities from 3T to 6.5T, it is engineered for hydrostatic transmission applications. It features an integrated multiplate parking brake and operates at working pressures up to 350 bar [5,076 psi]. This compact unit supports flexible installation for wheeled and tracked vehicles in agriculture, construction, and road building.