PUMP-TANDEM, VAR DISPL
4355036
Model code: MPT-035-D-G-W-A-N-NN-B-A-A-A-BDD-DR-A-FF-B-C-A-A-BDD-DY-A-FF-N-GNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPT | Tandem pump |
Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
Type | D | 35cc & 44cc product type |
Input shaft | G | 15 tooth 16/32 spline, long, with snap ring grooves |
Rotation and valve plate | W | Right hand (clockwise), standard |
Charge pump displacement | A | None |
Charge pressure relief valve setting | N | 9 bar (130 psi) |
Filtration | NN | None - without charge pump |
Swashplate | B | Standard direct displacement swashplate |
Front seal group | A | Shaft seal for manual displacement control-front section |
Displacement, front pump | A | Full displacement |
Bypass valve, front pump | A | Bypass valve |
System pressure protection, front pump | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
Control type, front pump | DR | Direct displacement control right side |
Handle position, front pump | A | None |
Control orifice diameter, front pump | FF | None |
Swashplate group, rear pump | B | Swashplate group-standard |
Rear seal group | C | Shaft seal direct displacement |
Displacement, rear pump | A | Full displacement |
Bypass valve, rear pump | A | Bypass valve |
System pressure protection, rear pump | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
Control type, rear pump | DY | Left side, lift bracket bottom left |
Handle position, rear pump | A | Not applicable |
Control orifice diameter, rear pump | FF | None |
Auxillary mounting pad | N | SAE A - 9 tooth integral, for use with gear pump |
Special hardware features | GNN | GNN |
Special features (non-hardware) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |