PUMP-TANDEM, VAR DISPL
4355125
Model code: MPT-035-D-G-W-A-R-NN-B-A-A-A-BHH-DL-A-FF-B-C-A-A-BHH-DL-A-FF-P-NGG-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPT | Tandem pump |
Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
Type | D | 35cc & 44cc product type |
Input shaft | G | 15 tooth 16/32 spline, long, with snap ring grooves |
Rotation and valve plate | W | Right hand (clockwise), standard |
Charge pump displacement | A | None |
Charge pressure relief valve setting | R | 6.2 bar (90 psi) |
Filtration | NN | None - without charge pump |
Swashplate | B | Standard direct displacement swashplate |
Front seal group | A | Shaft seal for manual displacement control-front section |
Displacement, front pump | A | Full displacement |
Bypass valve, front pump | A | Bypass valve |
System pressure protection, front pump | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
Control type, front pump | DL | Direct displacement control left side |
Handle position, front pump | A | None |
Control orifice diameter, front pump | FF | None |
Swashplate group, rear pump | B | Swashplate group-standard |
Rear seal group | C | Shaft seal direct displacement |
Displacement, rear pump | A | Full displacement |
Bypass valve, rear pump | A | Bypass valve |
System pressure protection, rear pump | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
Control type, rear pump | DL | Left side, lift bracket top right |
Handle position, rear pump | A | Not applicable |
Control orifice diameter, rear pump | FF | None |
Auxillary mounting pad | P | SAE A - 11 tooth, with case drain |
Special hardware features | NGG | NGG |
Special features (non-hardware) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |