Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
436047300
BU-RING 485.0x473.3x2.6 PTFE E
436047300
Where to buy
Export PDF
Tools
Add to comparison
436047300
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
18.634
Inside diameter MM
473.304
Outside diameter IN
18.8400
Outside diameter MM
478.5360
Thickness IN
0.102
Thickness MM
2.59