Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 4.921 | |
| Inside diameter MM | 124.993 | |
| Outside diameter IN | 5.670 | |
| Outside diameter MM | 144.018 | |
| Product height in | 5.670 | |
| Product height mm | 144.018 | |
| Product length in | 0.374 | |
| Product length mm | 9.500 | |
| Product width in | 5.670 | |
| Product width mm | 144.018 | |
| Thickness IN | 0.374 | |
| Thickness MM | 9.500 |
