MOTOR-FIX DISPL S40MF044D
4443055
Model code: MMF-044-D-B-3-D-A-B-NGA-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 fixed motors
4443055
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
| TYPE | D | 35cc & 44cc product type |
| C: SEAL GROUP | B | Seal-shaft, for auxiliary drive |
| D: Output Shaft | 3 | 13 tooth 16/32 spline,1.0 inch diameter, tapered, 1.5in/foot auxiliary |
| E: ENDCAP | D | Radial ports (twin) with loop flush, 2 x 1.4 mm orifice, with auxiliary thru drive |
| F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
| G: HOUSING CONFIGURATION | B | Standard housing |
| T: SPECIAL HARDWARE FEATURES | NGA | Special hardware - none, Danfoss tag, dark grey paint, format A |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
| Product | MMF | Fixed displacement motor |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |