MOTOR-VAR DISPL
4444026
Model code: MMV-044-D-C-T-U-L-3-NNP-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4444026
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
| C:SEAL GROUP | C | No front seal, with thru drive shaft seal |
| D:OUTPUT SHAFT / AUX DRIVE | T | 18 teeth 12 pitch gear / 13 teeth 16/32 spline |
| E:MINIMUM DISPLACEMENT | U | 9.5 degree, 3/4 in square trunnion |
| F:CONTROL FEATURES | L | Left side |
| G:HOUSING / ENDCAP CONFIG | 3 | 3 |
| Product | MMV | Variable displacement motor - SAE B mount |
| Product | MMV | Variable displacement motor - SAE B mount |
| T:SPECIAL HARDWARE FEATURES | NNP | Special hardware - special spherical shaft BRG, black paint, Danfoss tag, layout A |
| TYPE | D | 035 and 044 product |
| ZZ:SPECIAL FEATURES (NON-HDWE) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |