PUMP-TANDEM, VAR DISPL MPT044D
4445095
Model code: MPT-044-D-C-Y-S-G-BA-B-A-A-A-BSS-DR-A-FF-B-C-A-A-BSS-DR-A-FF-C-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPT | Tandem pump |
Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
Type | D | 35cc & 44cc product type |
Input shaft | C | Tapered, 1 inch dia, 1.5 in/foot, square key |
Rotation and valve plate | Y | Left hand (counter-clockwise), standard |
Charge pump displacement | S | 19.7 cc/rev |
Charge pressure relief valve setting | G | 14 bar (200 psi) |
Filtration | BA | Remote pressure filtration without bypass |
Swashplate | B | Standard direct displacement swashplate |
Front seal group | A | Shaft seal for manual displacement control-front section |
Displacement, front pump | A | Full displacement |
Bypass valve, front pump | A | Bypass valve |
System pressure protection, front pump | BSS | 385 bar (5580 psi) / 385 bar (5580 psi) |
Control type, front pump | DR | Direct displacement control right side |
Handle position, front pump | A | None |
Control orifice diameter, front pump | FF | None |
Swashplate group, rear pump | B | Swashplate group-standard |
Rear seal group | C | Shaft seal direct displacement |
Displacement, rear pump | A | Full displacement |
Bypass valve, rear pump | A | Bypass valve |
System pressure protection, rear pump | BSS | 385 bar (5580 psi) / 385 bar (5580 psi) |
Control type, rear pump | DR | Right side, lift bracket top right |
Handle position, rear pump | A | Not applicable |
Control orifice diameter, rear pump | FF | None |
Auxillary mounting pad | C | None |
Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
Special features (non-hardware) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |