Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4488 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 2 IN | 1.6 | |
| Fitting drop dimension 2 MM | 40.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 488 | |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | BP | BSP Male Parallel |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 12611A-16-12Z | |
| Legacy fitting part number 2 | 24241-12-12Z | |
| Overall length IN | 65.0 | |
| Overall length MM | 1650 | |
| Thread size 2 | 1 3/16-12 UN | 1 3/16-12 UN |