Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
449944000
SCRAPER WEZH 440x457.7x12 Z80N
449944000
Where to buy
Export PDF
Tools
Add to comparison
449944000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
17.323
Inside diameter MM
440.004
Outside diameter IN
18.270
Outside diameter MM
464.058
Thickness IN
0.472
Thickness MM
11.989