Product specifications
Characteristic | Value |
|---|---|
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Length UOM | Metric mm |
| Hose series | GH493 Series |
| Hose size | Size 10 |
| Overall length IN | 16.7 |
| Overall length MM | 425 |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |