Danfoss
4505X24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4505X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | LP and natural gas,flammable liquids (specialorder), instrumentation,refrigeration, powersteering, hydraulic andpneumatic systems. | |
| Brand | Danfoss | |
| Certification(s) | SAE 520201 | |
| Drop dimension | 1.92 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | FOR-SEAL | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.88 in | |
| Inside diameter (bore hole size) | 1.312 in | |
| Item type | FOR-SEAL Male/FOR-SEAL Male 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.92 in | |
| Product Length/Depth | 1.92 in | |
| Product material | Carbon steel | |
| Product Type | ORS/ORS | |
| Product Volume | 6.857 in³ | |
| Product Weight | .098 lb | |
| Product Width | 1.86 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 4505x | |
| Tube OD 1 | 1.5 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256430 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |