4515X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1868T0404S
4515X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE J1453 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.124 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .85 in | |
| Product Length/Depth | 1.29 in | |
| Product material | Carbon steel | |
| Product Volume | .614 in³ | |
| Product Weight | .124 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 7/16-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975046081 |