
Synflex by Danfoss
4521-51000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4521-51000
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Synflex by Danfoss |
| Button quantity | 0 |
| Diameter - max | .562 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | .522 in |
| Item type | Spring Guard |
| Outside diameter | .542 in |
| Packaged Height | 18 in |
| Packaged Length | 11 in |
| Packaged Volume | 2178 in³ |
| Packaged Weight | 48 lb |
| Packaged Width | 11 in |
| Product color/finish | Natural |
| Product Diameter | .666 in |
| Product Height | .666 in |
| Product Length/Depth | 300 in |
| Product material | Steel |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 133.067 in³ |
| Product Weight | 4.6725 lb |
| Product Width | .666 in |
| Size range | -03 Tubing |
| Sub-brand | None |
| Thickness | .072 in |
| Trade Name | 4521 Series |
| UPC | 639789351562 |