
Synflex by Danfoss
4521-AE005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4521-AE005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Synflex by Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | .735 in | |
| Item type | Spring Guard | |
| Outside diameter | .895 in | |
| Packaged Height | 18 in | |
| Packaged Length | 11 in | |
| Packaged Volume | 2178 in³ | |
| Packaged Weight | 52 lb | |
| Packaged Width | 11 in | |
| Product color/finish | Zinc | |
| Product Height | .895 in | |
| Product Length/Depth | 5 in | |
| Product material | Wire | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 4.005 in³ | |
| Product Weight | .161 lb | |
| Product Width | .895 in | |
| Sub-brand | None | |
| Thickness | .08 in | |
| Trade Name | 4521 Series | |
| UPC | 639789351739 |