PUMP-TANDEM VAR DISPL
4525006
Model code: 4T-R-51DN-XAX-1-01-N-34-34-N-N-N-51DN-XBX-1-01-N-34-34-N-N-N-E-1-N-C-A-0-NNR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 4T tandem axial piston pumps
4525006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 1 | MDC, EDC - NO Charge Pressure Relief Valve Port, NO CASE DRAIN PORTS |
| FD: CONTROL TYPE & DESCRIPTION | XAX | MDC, Linear, Narrow Deadband, High Force Spring, Back-Up Alarm - Weatherpack Connector, Neutral Override 12V - Weatherpack Connector |
| FE:CONTROL RESPONSE TIME | 01 | Fast Response |
| FH: SYS PRESS PROT - PORT A | 34 | 345 BAR (5000 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 34 | 345 BAR (5000 PSI) HPRV |
| FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | N | NONE |
| FM: DISPL LIMITERS - SIDE 2 | N | NONE |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | 1 | Special Control Handle With High Gain Spool - MDC |
| G: GEAR PUMP | A | A |
| N: SPECIAL HARDWARE | NNR | NONE, (CP15 VALVE- PLATE), CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | XBX | MDC, Linear, Narrow Deadband, High Force Torsion Spring, Back-Up Alarm - Weatherpack, Neutral Override, 12V Weatherpack connector |
| RE:CONTROL RESPONSE TIME | 01 | Fast Response |
| RH: SYS PRESS PROT - PORT C | 34 | 345 BAR (5000 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 34 | 345 BAR (5000 PSI) HPRV |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | N | NONE |
| RM: DISPL LIMITERS - SIDE 2 | N | NONE |
| ROTATION | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | 1 | Special Control Handle With High Gain Spool - MDC |
| S: CHARGE PRESS RELIEF SETTING | N | NONE |
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| U: AUXILIARY MOUTING PAD | C | REV B-PAD, 0 AND 180 DEG GEAR PUMP ORIENT, 13 TOOTH |
| V: GEAR PUMP ORIENTATION | 0 | 0 |
| Y:FRT UNIT DISPL & SPEED SENSG | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |