PUMP-VAR, TANDEM, CW, NFPH
4525267
Model code: 4T-R-41BN-G3N-X-50-1-38-38-N-2-2-41BN-G3N-X-50-1-38-38-N-2-2-D-2-P-D-N-N-BAR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
Recommended replacement: 83001577
4525267
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| C: INPUT SHAFT | D | 15 TEETH 16/32 PITCH |
| F: HOUSING | 2 | NFPH - SPECIAL (SAE B MOUNTING PILOT, SAE C BOLT PATTERN) |
| FD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
| FE:CONTROL RESPONSE TIME | 50 | No Orifice |
| FH: SYS PRESS PROT - PORT A | 38 | 385 BAR (5585 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 38 | 385 BAR (5585 PSI) HPRV |
| FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| FM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| FT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| FX: CONTROL FEATURES | X | NOT APPLICABLE |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | BAR | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING, CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | G3N | NFPH - Non-Feedback Proportional Hydraulic |
| RE:CONTROL RESPONSE TIME | 50 | No Orifice |
| RH: SYS PRESS PROT - PORT C | 38 | 385 BAR (5585 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 38 | 385 BAR (5585 PSI) HPRV |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | 2 | ADJUSTABLE LIMITERS SET TO 96% OF MAXIMUM DISPLACEMENT |
| ROTATION | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| RX: CONTROL FEATURES | X | NOT APPLICABLE |
| S: CHARGE PRESS RELIEF SETTING | P | DEFEATED |
| U: AUXILIARY MOUTING PAD | D | REV B-PAD-SPECIAL, 90 AND 270 DEG GEAR PUMP ORIENT, 11T, (cast shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |