PUMP-TANDEM, VAR DISPL
4525280
Model code: 4T-R-41BN-ACA-3-03-N-30-30-B-N-N-41BN-F4N-X-72-N-34-34-N-A-A-E-3-H-J-N-N-NNR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
4525280
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | ACA | MDC, Std Deadband, Low Force Spring, Neutral Start Switch Deutsch Connector, Neutral Override 24V -Deutsch Connector |
| FE:CONTROL RESPONSE TIME | 03 | Slow Response |
| FH: SYS PRESS PROT - PORT A | 30 | 300 BAR (4350 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 30 | 300 BAR (4350 PSI) HPRV |
| FK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | N | NONE |
| FM: DISPL LIMITERS - SIDE 2 | N | NONE |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | 3 | Standard Control Handle with High Gain Spool - MDC |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | NNR | NONE, (CP15 VALVE- PLATE), CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | F4N | FNR, Bolt-On-24V-DIN Connectors |
| RE:CONTROL RESPONSE TIME | 72 | Medium Response |
| RH: SYS PRESS PROT - PORT C | 34 | 345 BAR (5000 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 34 | 345 BAR (5000 PSI) HPRV |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| Rotation | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | X | NOT APPLICABLE |
| S: CHARGE PRESS RELIEF SETTING | H | 24 BAR (348 PSI) |
| U: AUXILIARY MOUTING PAD | J | SAE A, 9T, ALL GEAR PUMP ORIENTATIONS, (plate shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |