Vickers by Danfoss
452568-5
2520VQ12A14 11AA20 LH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Power Steering, Industrial small units and small press etc. |
Brand | Vickers by Danfoss |
Configuration | Double |
Design code | 20 |
Displacement (center) | 39.5 cm³/rev |
Displacement (front) | 40.2 cm³/rev |
Displacement (rear) | 45.9 cm³/rev |
Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
Flow rate | 90.0100224 l/min |
Frame size | 25VQ-20VQ |
Frame size (front) | 25VQ |
Frame size (rear) | 20VQ |
Geometric displacement | 40 cm³/rev |
Minimum speed | 1800 RPM |
Model Code | 2520VQ12A14 11AA20 LH |
Product Height | 5.75 in |
Product Length/Depth | 11.69 in |
Product Type | Vane Pumps |
Product Volume | 462.456 in³ |
Product Weight | 45 lb |
Product Width | 6.88 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
Ring size | 12 |
Seal material | None |
Shaft rotation | Left |
Shafts | Splined |
Sub-brand | None |
Trade Name | VQ(H) Series |
Vane function type | Pump |
Working pressure - max | 210 bar |