Synflex by Danfoss
4530-CP187
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4530-CP187
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Tool | |
| Package form | Individual | |
| Product Height | 2.84 in | |
| Product Length/Depth | 1.335 in | |
| Product material | Carbon Steel | |
| Product Type | Replacement Component | |
| Product Weight | 9.5 lb | |
| Sub-brand | None | |
| Trade Name | Mark X Series |