455989
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
455989
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | No | |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine | |
| Body material | Cast Iron | |
| Cover Function | Stroke adjuster | |
| Design code | 10 | |
| Feature | Efficient, dependable operationBest-in-class designFaster response time | |
| Flow rate | 2350 l/min | |
| Fluid Cleanliness | 18/16/13 micron | |
| Fluid compatibility | Petroleum oils | |
| Gauge Port Thread Type | BSPF | |
| Leakage | Standard | |
| Model Code | CVC-50-A-B29-W-10 | |
| Pressure Rating | 350 bar | |
| Product Height | 4.2 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Slip-in Cartridge Valves | |
| Product Type | Cover | |
| Product Volume | 138.863 in³ | |
| Product Weight | 10 lb | |
| Product Width | 5.75 in | |
| Seal material | Buna-N | |
| Size | 50 | |
| Spool Position Sensor | No | |
| Sub-brand | None | |
| Trade Name | CVC-50 10 Design | |
| Valvistor | No | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |